IESNA:LM-63-2002
[TEST]P1295784
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3PHLP1MW_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3PHLP1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]339
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
549.8 538.8 510.8 467.9 419.1 365.2 314.3 268.4 229.5 196.6
166.6 140.7 117.7 96.8 77.8 62.9 49.9 39.9 31.9 27.9
24.9 22.9 22 21 20 18 17 16 14 13
11 10 8 7 4 2 0
